Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive N-channel logic level 40 V, 1 mOhm max., 305 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
The STL305N4LF8AG is a 40 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.07 | 2% |
| 10-99 | $1.53 | 49% |
| 100-499 | $1.38 | 54% |
| 500 | $1.11 | 63% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
The STL305N4LF8AG is a 40 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and...
Read More
|