Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STL325N4LF8AG

Automotive N-channel logic level 40 V, 0.75 mOhm max., 373 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package

Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerFLAT 5x6 WF

This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.


It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.

Key features
  • AEC-Q101 qualified
  • MSL1 grade
  • 175 °C operating temperature
  • 100% avalanche tested
  • Wettable flank package
In stock
Quantity $ per unit Savings
1-9$3.522%
10-99$1.7749%
100-499$1.5156%
500$1.2763%
Contact sales
$3.52
$3.45
Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerFLAT 5x6 WF

This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.


It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.

Key features
  • AEC-Q101 qualified
  • MSL1 grade
  • 175 °C operating temperature
  • 100% avalanche tested
  • Wettable flank package