Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Automotive-grade dual N-channel 30 V, 16 mOhm typ., 40 A STripFET H5 Power MOSFET in a PowerFLAT 5x6 double island WF package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET H5 technology. The device has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.83 | 2% |
| 10-99 | $0.87 | 51% |
| 100-499 | $0.78 | 56% |
| 500 | $0.61 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 double island WF |
This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET H5 technology. The device has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.
|