Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
Automotive N-channel 30 V, 0.0076 Ohm, 56 A STripFET H5 Power MOSFET in a PowerFLAT 5x6 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™ H5 technology. The device has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.08 | 2% |
| 10-99 | $1.33 | 35% |
| 100-499 | $0.90 | 56% |
| 500 | $0.72 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™ H5 technology. The device has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.
|