Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Power-line communication dual line driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
The STLD1 line driver is a low-distortion, high-current dual power amplifier specifically designed for power-line communication applications, where high output current drives the AC power-line loads.Operating on a single 8-18 V supply, the STLD1 can deliver high output current up to 1.5 ARMS and an...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.02 | 2% |
| 10-24 | $3.82 | 22% |
| 25-99 | $3.51 | 29% |
| 100-249 | $2.68 | 46% |
| 250 | $2.54 | 48% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
The STLD1 line driver is a low-distortion, high-current dual power amplifier specifically designed for power-line communication applications, where high output current drives the AC power-line loads.Operating on a single 8-18 V supply, the STLD1 can deliver high output current up to 1.5 ARMS and an...
Read More
|