Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STLQ020PU28R

STLQ020PU28R

STLQ020C33R

STLQ020C33R

Active

STLQ020C22R

200 mA ultra-low quiescent current LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The STLQ020 is a 200 mA low-dropout voltage regulator, able to work with an input voltage ranging from 2 V to 5.5 V.The typical dropout voltage at maximum load is 160 mV.The ultra-low quiescent current, which is just 0.3 μA at no load, extends battery-life of applications requiring very long...
Read More

Key features
  • Operating input voltage range: 2 V to 5.5 V
  • Output current up to 200 mA
  • Ultra-low quiescent current:
    • 300 nA typ. at no load
    • 100 μA typ. at 200 mA load
  • Controlled Iq in dropout conditions
  • Very low-dropout voltage: 160 mV at 200 mA
  • Output voltage accuracy: 2% at room temperature, 3% in full temperature range
  • Output voltage versions: from 0.8 V to 4.5 V, with 50 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Output discharge feature (optional)
  • Internal overcurrent and thermal protections
  • Temperature range: from -40 °C to +125 °C
  • Packages: DFN6-2x2, SOT323-5L, Flip-Chip4
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The STLQ020 is a 200 mA low-dropout voltage regulator, able to work with an input voltage ranging from 2 V to 5.5 V.The typical dropout voltage at maximum load is 160 mV.The ultra-low quiescent current, which is just 0.3 μA at no load, extends battery-life of applications requiring very long...
Read More

Key features
  • Operating input voltage range: 2 V to 5.5 V
  • Output current up to 200 mA
  • Ultra-low quiescent current:
    • 300 nA typ. at no load
    • 100 μA typ. at 200 mA load
  • Controlled Iq in dropout conditions
  • Very low-dropout voltage: 160 mV at 200 mA
  • Output voltage accuracy: 2% at room temperature, 3% in full temperature range
  • Output voltage versions: from 0.8 V to 4.5 V, with 50 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Output discharge feature (optional)
  • Internal overcurrent and thermal protections
  • Temperature range: from -40 °C to +125 °C
  • Packages: DFN6-2x2, SOT323-5L, Flip-Chip4