$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

STM32429I-EVAL1

Evaluation board with STM32F429NI MCU

Core ProductSTM32F429NI
ECCN US5A991.b.1
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers.The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers...
Read More

Key features
  • STM32F429NIH6 microcontroller
  • 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
  • Six 5 V power supply options:
    • Power jack
    • ST-LINK/V2 USB connector
    • User USB HS connector
    • User USB FS1 connector
    • User USB FS2 connector
    • Daughterboard
  • SAI Audio DAC, stereo audio jack which supports headset with microphone
  • Stereo digital microphone, audio terminal connector used to connect external speakers
  • 2 GBytes (or more) SDIO interface MicroSD card
  • RF EEPROM on I2C compatible serial interface
  • RS-232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
  • IEEE-802.3-2002 compliant Ethernet connector
  • Camera module
  • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
  • Joystick with 4-directional control and selector
  • Reset, Wakeup and Tamper buttons
  • 4 color user LEDs
  • Extension connectors & memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN2.0A/B compliant connection
  • Potentiometer
  • Motor control connector
In stock
Quantity $ per unit Savings
1-2$402.812%
Contact sales
$402.81
$394.75
Core ProductSTM32F429NI
ECCN US5A991.b.1
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers.The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers...
Read More

Key features
  • STM32F429NIH6 microcontroller
  • 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
  • Six 5 V power supply options:
    • Power jack
    • ST-LINK/V2 USB connector
    • User USB HS connector
    • User USB FS1 connector
    • User USB FS2 connector
    • Daughterboard
  • SAI Audio DAC, stereo audio jack which supports headset with microphone
  • Stereo digital microphone, audio terminal connector used to connect external speakers
  • 2 GBytes (or more) SDIO interface MicroSD card
  • RF EEPROM on I2C compatible serial interface
  • RS-232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
  • IEEE-802.3-2002 compliant Ethernet connector
  • Camera module
  • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
  • Joystick with 4-directional control and selector
  • Reset, Wakeup and Tamper buttons
  • 4 color user LEDs
  • Extension connectors & memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN2.0A/B compliant connection
  • Potentiometer
  • Motor control connector