🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Mainstream Arm Cortex-M0 Value line MCU with 16 Kbytes of Flash memory, 48 MHz CPU
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.39 | 0% |
10-24 | $1.54 | 36% |
25-99 | $1.37 | 43% |
100-249 | $1.14 | 52% |
250-499 | $1.06 | 56% |
500-999 | $0.93 | 61% |
1000-10000 | $0.81 | 66% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More
|