🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STM32F030R8T6

STM32F030R8T6

Active

STM32F030R8T6TR

Mainstream Arm Cortex-M0 Value line MCU with 64 Kbytes of Flash memory, 48 MHz CPU

Supply Voltage Min Volt2.4
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 256 Kbytes of Flash memory
    • 4 to 32 Kbytes of SRAM with HW parity
  • CRC calculation unit
  • Reset and power management
    • Digital & I/Os supply: VDD = 2.4 V to 3.6 V
    • Analog supply: VDDA = VDD to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Low power modes: Sleep, Stop, Standby
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
  • Up to 55 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 55 I/Os with 5V tolerant capability
  • 5-channel DMA controller
  • One 12-bit, 1.0 µs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply: 2.4 V to 3.6 V
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • 11 timers
    • One 16-bit advanced-control timer for six-channel PWM output
    • Up to seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
    • Independent and system watchdog timers
    • SysTick timer
  • Communication interfaces
    • Up to two I2C interfaces
    • Up to six USARTs supporting master synchronous SPI and modem control; one with auto baud rate detection
    • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames
  • Serial wire debug (SWD)
  • All packages ECOPACK®2
In stock
Quantity $ per unit Savings
1-9$2.470%
10-99$1.6434%
100-249$1.4940%
250-499$1.3147%
500-999$1.2948%
1000-1999$1.2550%
2000-10000$1.2251%
Contact sales
$2.47
$2.47
Supply Voltage Min Volt2.4
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All...
Read More

Key features
  • Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 256 Kbytes of Flash memory
    • 4 to 32 Kbytes of SRAM with HW parity
  • CRC calculation unit
  • Reset and power management
    • Digital & I/Os supply: VDD = 2.4 V to 3.6 V
    • Analog supply: VDDA = VDD to 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Low power modes: Sleep, Stop, Standby
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
  • Up to 55 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 55 I/Os with 5V tolerant capability
  • 5-channel DMA controller
  • One 12-bit, 1.0 µs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply: 2.4 V to 3.6 V
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • 11 timers
    • One 16-bit advanced-control timer for six-channel PWM output
    • Up to seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
    • Independent and system watchdog timers
    • SysTick timer
  • Communication interfaces
    • Up to two I2C interfaces
    • Up to six USARTs supporting master synchronous SPI and modem control; one with auto baud rate detection
    • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames
  • Serial wire debug (SWD)
  • All packages ECOPACK®2