🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Mainstream Arm Cortex-M0 Low-voltage line 1,8V MCU with 32 Kbytes of Flash memory, 48 MHz CPU, USB, CAN and CEC functions
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 1.95 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 28 4x4x0.6 mm |
The STM32F038x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (32 Kbytes of Flash memory and 4 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.03 | 0% |
10-99 | $1.27 | 37% |
100-249 | $1.26 | 38% |
250-2939 | $1.22 | 40% |
2940-10000 | $1.21 | 41% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 1.65 |
Supply Voltage Max Volt | 1.95 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 28 4x4x0.6 mm |
The STM32F038x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (32 Kbytes of Flash memory and 4 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard...
Read More
|