STM32F051C6U6

STM32F051C6U6

STM32F051C6T7

STM32F051C6T7

Active

STM32F051C6T6TR

Mainstream Arm Cortex-M0 Access line MCU with 32 Kbytes of Flash memory, 48 MHz CPU, motor control and CEC functions

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F051xx microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 64 Kbytes of Flash memory and 8 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 64 Kbytes of Flash memory
    • 8 Kbytes of SRAM with HW parity checking
  • CRC calculation unit
  • Reset and power management
    • Digital and I/O supply: VDD= 2.0 V to 3.6 V
    • Analog supply: VDDA= from VDDto 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
  • Up to 55 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 36 I/Os with 5 V tolerant capability
  • 5-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply from 2.4 up to 3.6
  • One 12-bit DAC channel
  • Two fast low-power analog comparators with programmable input and output
  • Up to 18 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 11 timers
    • One 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
    • One 32-bit and one 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
    • One 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
    • Two 16-bit timers, each with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
    • One 16-bit timer with 1 IC/OC
    • Independent and system watchdog timers
    • SysTick timer: 24-bit downcounter
    • One 16-bit basic timer to drive the DAC
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • Up to two I2C interfaces, one supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup from Stop mode
    • Up to two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
    • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frame, one with I2S interface multiplexed
  • HDMI CEC interface, wakeup on header reception
  • Serial wire debug (SWD)
  • 96-bit unique ID
  • All packages ECOPACK®2
In stock
Quantity $ per unit Savings
1-9$4.960%
10-24$3.3532%
25-99$3.1337%
100-249$2.7445%
250-499$2.6147%
500-999$2.3353%
1000-10000$1.9760%
Contact sales
$4.96
$4.96
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 48 7x7x1.4 mm

The STM32F051xx microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 64 Kbytes of Flash memory and 8 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More

Key features
  • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
  • Memories
    • 16 to 64 Kbytes of Flash memory
    • 8 Kbytes of SRAM with HW parity checking
  • CRC calculation unit
  • Reset and power management
    • Digital and I/O supply: VDD= 2.0 V to 3.6 V
    • Analog supply: VDDA= from VDDto 3.6 V
    • Power-on/Power down reset (POR/PDR)
    • Programmable voltage detector (PVD)
    • Low power modes: Sleep, Stop, Standby
    • VBATsupply for RTC and backup registers
  • Clock management
    • 4 to 32 MHz crystal oscillator
    • 32 kHz oscillator for RTC with calibration
    • Internal 8 MHz RC with x6 PLL option
    • Internal 40 kHz RC oscillator
  • Up to 55 fast I/Os
    • All mappable on external interrupt vectors
    • Up to 36 I/Os with 5 V tolerant capability
  • 5-channel DMA controller
  • One 12-bit, 1.0 μs ADC (up to 16 channels)
    • Conversion range: 0 to 3.6 V
    • Separate analog supply from 2.4 up to 3.6
  • One 12-bit DAC channel
  • Two fast low-power analog comparators with programmable input and output
  • Up to 18 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 11 timers
    • One 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
    • One 32-bit and one 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
    • One 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
    • Two 16-bit timers, each with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
    • One 16-bit timer with 1 IC/OC
    • Independent and system watchdog timers
    • SysTick timer: 24-bit downcounter
    • One 16-bit basic timer to drive the DAC
  • Calendar RTC with alarm and periodic wakeup from Stop/Standby
  • Communication interfaces
    • Up to two I2C interfaces, one supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup from Stop mode
    • Up to two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
    • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frame, one with I2S interface multiplexed
  • HDMI CEC interface, wakeup on header reception
  • Serial wire debug (SWD)
  • 96-bit unique ID
  • All packages ECOPACK®2