STM32F103RCT6

STM32F103RCT6

STM32F103RCT6TR

STM32F103RCT6TR

Active

STM32F103RCY6TR

Mainstream Performance line, Arm Cortex-M3 MCU with 256 Kbytes of Flash memory, 72 MHz CPU, motor control, USB and CAN

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 4.5x4.4x0.6 P 0.5 mm

The STM32F103xC, STM32F103xD and STM32F103xE performance line family incorporates the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 64 Kbytes), and an extensive range of enhanced I/Os...
Read More

Key features
  • Core: ARM® 32-bit Cortex®-M3 CPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 256 to 512 Kbytes of Flash memory
    • up to 64 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
    • Conversion range: 0 to 3.6 V
    • Triple-sample and hold capability
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M3 Embedded Trace Macrocell™
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 11 timers
    • Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • Up to 13 communication interfaces
    • Up to 2 × I2C interfaces (SMBus/PMBus)
    • Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 3 SPIs (18 Mbit/s), 2 with I2S interface multiplexed
    • CAN interface (2.0B Active)
    • USB 2.0 full speed interface
    • SDIO interface
  • CRC calculation unit, 96-bit unique ID
  • ECOPACK® packages
In stock
Quantity $ per unit Savings
1-9$8.020%
10-24$6.2123%
25-99$5.7628%
100-249$5.2734%
250-499$5.0437%
500-999$4.8939%
1000-10000$4.7740%
Contact sales
$8.02
$8.02
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 4.5x4.4x0.6 P 0.5 mm

The STM32F103xC, STM32F103xD and STM32F103xE performance line family incorporates the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 64 Kbytes), and an extensive range of enhanced I/Os...
Read More

Key features
  • Core: ARM® 32-bit Cortex®-M3 CPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 256 to 512 Kbytes of Flash memory
    • up to 64 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
    • Conversion range: 0 to 3.6 V
    • Triple-sample and hold capability
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M3 Embedded Trace Macrocell™
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 11 timers
    • Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • Up to 13 communication interfaces
    • Up to 2 × I2C interfaces (SMBus/PMBus)
    • Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 3 SPIs (18 Mbit/s), 2 with I2S interface multiplexed
    • CAN interface (2.0B Active)
    • USB 2.0 full speed interface
    • SDIO interface
  • CRC calculation unit, 96-bit unique ID
  • ECOPACK® packages