STM32F401CDU6TR

STM32F401CDU6TR

Active

STM32F401CDY6TR

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 384 Kbytes of Flash memory, 84 MHz CPU, ART Accelerator

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 49 3.1x3.1x0.6 P 0.4 mm

The STM32F401xD/xE devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision, which supports all Arm single-precision data-processing instructions and data types....
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 512 Kbytes of flash memory
    • up to 96 Kbytes of SRAM
    • 512 bytes of OTP memory
  • Clock, reset, and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD, and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 146 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wake-up time): 42 µA typical at 25 °C; 65 µA max at 25 °C
    • Stop (Flash in Deep power down mode, fast wake-up time): down to 10 µA at 25 °C; 30 µA max at 25 °C
    • Standby: 2.4 µA at 25 °C / 1.7 V without RTC; 12 µA at 85 °C at 1.7 V
    • VBAT supply for RTC: 1 µA at 25 °C
  • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
  • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
  • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M4 Embedded Trace Macrocell™
  • Up to 81 I/O ports with interrupt capability
    • Up to 78 fast I/Os up to 42 MHz
    • All I/O ports are 5 V-tolerant
  • Up to 12 communication interfaces
    • Up to 3 x I2C interfaces (SMBus/PMBus)
    • Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 4 SPIs (up to 42Mbit/s at fCPU = 84 MHz), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
    • SDIO interface
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 49 3.1x3.1x0.6 P 0.4 mm

The STM32F401xD/xE devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision, which supports all Arm single-precision data-processing instructions and data types....
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 512 Kbytes of flash memory
    • up to 96 Kbytes of SRAM
    • 512 bytes of OTP memory
  • Clock, reset, and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD, and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 146 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wake-up time): 42 µA typical at 25 °C; 65 µA max at 25 °C
    • Stop (Flash in Deep power down mode, fast wake-up time): down to 10 µA at 25 °C; 30 µA max at 25 °C
    • Standby: 2.4 µA at 25 °C / 1.7 V without RTC; 12 µA at 85 °C at 1.7 V
    • VBAT supply for RTC: 1 µA at 25 °C
  • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
  • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
  • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex®-M4 Embedded Trace Macrocell™
  • Up to 81 I/O ports with interrupt capability
    • Up to 78 fast I/Os up to 42 MHz
    • All I/O ports are 5 V-tolerant
  • Up to 12 communication interfaces
    • Up to 3 x I2C interfaces (SMBus/PMBus)
    • Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 4 SPIs (up to 42Mbit/s at fCPU = 84 MHz), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
    • SDIO interface
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant