🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STM32F407G-DISC1

Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)

Core ProductSTM32F407VG
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32F4DISCOVERY Discovery kit leverages the capabilities of the STM32F407 high-performance microcontrollers, to allow users to develop audio applications easily. It includes an ST-LINK/V2-A embedded debug tool, one MEMS digital accelerometer, one digital microphone, one audio DAC with...
Read More

Key features
  • STM32F407VGT6 microcontroller featuring 32-bit Arm® Cortex®-M4 with FPU core, 1-Mbyte flash memory and 192-Kbyte RAM in an LQFP100 package
  • USB OTG FS
  • MEMS 3-axis accelerometer
  • MEMS audio sensor omni-directional digital microphone
  • Audio DAC with integrated class D speaker driver
  • User and reset push buttons
  • Eight LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power on
    • Four user LEDs, LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
    • Two USB OTG LEDs, LD7 (green) VBUS and LD8 (red) over-current
  • Board connectors:
    • USB with Micro-AB
    • Stereo headphone output jack
    • 2.54 mm pitch extension header for all LQFP100 I/Os for quick connection to prototyping board and easy probing
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • External application power supply: 3 V and 5 V
  • Comprehensive free software including a variety of examples, part of STM32CubeF4 MCU Package, or STSW-STM32068 for using legacy standard libraries
  • On-board ST-LINK/V2-A debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$20.490%
Contact sales
$20.49
$20.49
Core ProductSTM32F407VG
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32F4DISCOVERY Discovery kit leverages the capabilities of the STM32F407 high-performance microcontrollers, to allow users to develop audio applications easily. It includes an ST-LINK/V2-A embedded debug tool, one MEMS digital accelerometer, one digital microphone, one audio DAC with...
Read More

Key features
  • STM32F407VGT6 microcontroller featuring 32-bit Arm® Cortex®-M4 with FPU core, 1-Mbyte flash memory and 192-Kbyte RAM in an LQFP100 package
  • USB OTG FS
  • MEMS 3-axis accelerometer
  • MEMS audio sensor omni-directional digital microphone
  • Audio DAC with integrated class D speaker driver
  • User and reset push buttons
  • Eight LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power on
    • Four user LEDs, LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
    • Two USB OTG LEDs, LD7 (green) VBUS and LD8 (red) over-current
  • Board connectors:
    • USB with Micro-AB
    • Stereo headphone output jack
    • 2.54 mm pitch extension header for all LQFP100 I/Os for quick connection to prototyping board and easy probing
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • External application power supply: 3 V and 5 V
  • Comprehensive free software including a variety of examples, part of STM32CubeF4 MCU Package, or STSW-STM32068 for using legacy standard libraries
  • On-board ST-LINK/V2-A debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE