Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STM32F412RET6TR

STM32F412RET6TR

STM32F412RET7TR

STM32F412RET7TR

Active

STM32F412REY6TR

STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 512 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator, DFSDM

Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 3.7x3.7x0.6 P 0.4 mm

STM32F412xE/G devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Dynamic efficiency line with BAM (Batch acquisition mode)
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1 Mbyte of flash memory
    • 256 Kbytes of SRAM
    • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR flash memory
    • Dual mode Quad-SPI interface
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 112 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wakeup time): 50 µA typical at 25 °C; 75 µA max at 25 °C
    • Stop (flash memory in Deep power down mode, slow wakeup time): down to 18 µA at 25 °C; 40 µA max at 25 °C
    • Standby: 2.4 µA at 25 °C / 1.7 V without RTC; 12 µA at 85 °C at 1.7 V
    • VBAT supply for RTC: 1 µA at 25 °C1×12-bit, 2.4 MSPS ADC: up to 16 channels
  • 2x digital filters for sigma delta modulator, 4x PDM interfaces, stereo microphone support
  • General-purpose DMA: 16-stream DMA
  • Up to 17 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer
  • Debug mode
    • Serial wire debug (SWD) and JTAG
    • CortexÒ-M4 Embedded Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
    • Up to 109 fast I/Os up to 100 MHz
    • Up to 114 five V-tolerant I/Os
  • Up to 17 communication interfaces
    • Up to 4x I2C interfaces (SMBus/PMBus)
    • Up to 4 USARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
    • SDIO interface (SD/MMC/eMMC)
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
    • 2x CAN (2.0B Active)
  • True random number generator
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant
Out of Stock
Supply Voltage Min Volt1.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP 64 3.7x3.7x0.6 P 0.4 mm

STM32F412xE/G devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Dynamic efficiency line with BAM (Batch acquisition mode)
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 1 Mbyte of flash memory
    • 256 Kbytes of SRAM
    • Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR flash memory
    • Dual mode Quad-SPI interface
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 112 µA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wakeup time): 50 µA typical at 25 °C; 75 µA max at 25 °C
    • Stop (flash memory in Deep power down mode, slow wakeup time): down to 18 µA at 25 °C; 40 µA max at 25 °C
    • Standby: 2.4 µA at 25 °C / 1.7 V without RTC; 12 µA at 85 °C at 1.7 V
    • VBAT supply for RTC: 1 µA at 25 °C1×12-bit, 2.4 MSPS ADC: up to 16 channels
  • 2x digital filters for sigma delta modulator, 4x PDM interfaces, stereo microphone support
  • General-purpose DMA: 16-stream DMA
  • Up to 17 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer
  • Debug mode
    • Serial wire debug (SWD) and JTAG
    • CortexÒ-M4 Embedded Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
    • Up to 109 fast I/Os up to 100 MHz
    • Up to 114 five V-tolerant I/Os
  • Up to 17 communication interfaces
    • Up to 4x I2C interfaces (SMBus/PMBus)
    • Up to 4 USARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
    • SDIO interface (SD/MMC/eMMC)
    • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
    • 2x CAN (2.0B Active)
  • True random number generator
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK2 compliant