Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STM32F723E-DISCO

Discovery kit with STM32F723IE MCU

Core ProductSTM32F723IE
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

With the STM32F723 Discovery kit (32F723EDISCOVERY), users develop applications easily on the STM32F7 Series high-performance microcontrollers based on Arm® Cortex®‑M7 core. The Discovery kit combines the STM32F723 features with 240×240 pixel LCD with touch panel, SAI audio codec,...
Read More

Key features
  • STM32F723IEK6 microcontroller with 512 Kbytes of Flash memory and 176+16 Kbytes of SRAM, in a BGA176 package
  • 240×240-pixel TFT LCD with a parallel interface and capacitive touch panel
  • USB OTG HS and OTG FS
  • SAI audio codec
  • Four digital ST-MEMS microphones
  • 8‑Mbit 16‑bit wide PSRAM
  • 512-Mbit Quad-SPI NOR Flash memory
  • User and reset push-buttons
  • Board connectors:ESP‑01  Wi‑FiTwo user USB with Micro-ABJack for audio line with stereo input and outputStereo speaker outputPmod™ connectorSTMod+ connector to embedded fanout daughterboard compatible with MikroElektronika mikroBUS™ adapter Click boards™, ESP‑01, and Seeed Studio™ Grove modules. Provision for headers for direct breadboard plug‑inARDUINO3.3 or 5.0 V power supply output for external applications
  • Flexible power-supply options: ST-LINK USB VBUS, user USB HS and FS connectors, or external sources
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$59.962%
Contact sales
$59.96
$58.76
Core ProductSTM32F723IE
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

With the STM32F723 Discovery kit (32F723EDISCOVERY), users develop applications easily on the STM32F7 Series high-performance microcontrollers based on Arm® Cortex®‑M7 core. The Discovery kit combines the STM32F723 features with 240×240 pixel LCD with touch panel, SAI audio codec,...
Read More

Key features
  • STM32F723IEK6 microcontroller with 512 Kbytes of Flash memory and 176+16 Kbytes of SRAM, in a BGA176 package
  • 240×240-pixel TFT LCD with a parallel interface and capacitive touch panel
  • USB OTG HS and OTG FS
  • SAI audio codec
  • Four digital ST-MEMS microphones
  • 8‑Mbit 16‑bit wide PSRAM
  • 512-Mbit Quad-SPI NOR Flash memory
  • User and reset push-buttons
  • Board connectors:ESP‑01  Wi‑FiTwo user USB with Micro-ABJack for audio line with stereo input and outputStereo speaker outputPmod™ connectorSTMod+ connector to embedded fanout daughterboard compatible with MikroElektronika mikroBUS™ adapter Click boards™, ESP‑01, and Seeed Studio™ Grove modules. Provision for headers for direct breadboard plug‑inARDUINO3.3 or 5.0 V power supply output for external applications
  • Flexible power-supply options: ST-LINK USB VBUS, user USB HS and FS connectors, or external sources
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE