📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STM32F769I-DISCO

Active

Discovery kit with STM32F769NI MCU

Quantity $ per Unit Savings
1 - 2$85.750%
Contact Sales
In stock
$85.75
Parameter NameParameter Value
Core ProductSTM32F769NI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD


The 32F769IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M7 core-based STM32F769NI microcontroller.



The Discovery kit enables a wide diversity of applications taking benefit from audio, multi‑sensor support, graphics, security, video, and high‑speed connectivity features.



The ARDUINO® connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.


Key features
  • STM32F769NIH6  Arm® Cortex®‑M7 core-based microcontroller with 2 Mbytes of flash memory and 532 Kbytes of RAM, in a TFBGA216 package
  • 4-inch 800 x 472‑pixel capacitive touch TFT color LCD with serial interface (on STM32F769I-DISCO only)
  • Optional display accessories: HDMI and DSI adapters
  • SAI audio codec
  • Four digital ST MEMS microphones on DFSDM inputs
  • 128‑Mbit SDRAM
  • 512‑Mbit Quad-SPI flash memory
  • Reset and user push-buttons
  • Board connectors:
    • MIPI DSI®
    • SPDIF RCA input and output
    • Audio line input and output jacks
    • Stereo speaker output
    • microSD™ card holder with an included card
    • Wi‑Fi® or Ext-EEP daughterboard
    • USB Micro-B
    • USB Micro-AB
    • IEEE-802.3-2002 compliant Ethernet
    • ARDUINO® Uno V3
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Flexible power-supply options:
    • ST-LINK/V2-1 USB connector
    • USB OTG HS connector
    • 5 V delivered by RJ45 (Power over Ethernet)
    • 5 V delivered by ARDUINO® or external connector
    • USB charger
  • Power over Ethernet based on IEEE 802.3af (powered device from 48 to 5 V, 3 W)
  • External application power supply: 3.3 V and 5 V
  • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE