Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
High-performance, Arm Cortex-M33, MCU with 128-Kbyte Flash, 32-Kbyte RAM, 250 MHz CPU
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM32H503xx devices are a high-performance microcontrollers family (STM32H5 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU) that supports all the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.46 | 2% |
| 10-24 | $2.60 | 23% |
| 25-99 | $2.39 | 29% |
| 100-249 | $2.15 | 37% |
| 250-499 | $2.04 | 40% |
| 500 | $1.97 | 42% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.62 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm Cortex-M33 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LQFP 48 7x7x1.4 mm |
The STM32H503xx devices are a high-performance microcontrollers family (STM32H5 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.The Cortex®-M33 core features a single-precision floating-point unit (FPU) that supports all the...
Read More
|