🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Discovery kit with STM32L496AG MCU
Core Product | STM32L496AG |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
The 32L496GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M4 core-based STM32L496AG microcontroller. Thanks to the innovative ultra‑low‑power‑oriented features, extended RAM, and graphics performance (Chrom-ART Accelerator)...
Read More
|
Core Product | STM32L496AG |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
The 32L496GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M4 core-based STM32L496AG microcontroller. Thanks to the innovative ultra‑low‑power‑oriented features, extended RAM, and graphics performance (Chrom-ART Accelerator)...
Read More
|