Active

STM32L4P5AEI6

Ultra-low-power with FPU Arm Cortex-M4 MCU 120 MHz with 512 kbytes of Flash memory, USB OTG, DFSDM, CHROM-ART

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 169 7x7x0.6 P 0.5 mm

STM32L4P5xx designates a family of ultra-low-power microcontroller devices (part of STM32L4+ Series) based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 120 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • -40 °C to 85/125 °C temperature range
    • Batch acquisition mode (BAM)
    • 150 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
    • 22 nA Shutdown mode (5 wakeup pins)
    • 42 nA Standby mode (5 wakeup pins)
    • 190 nA Standby mode with RTC
    • 2.95 μA Stop 2 with RTC
    • 110 μA/MHz Run mode (LDO mode)
    • 41 μA/MHz Run mode (@ 3.3 V SMPS mode)
    • 5 µs wakeup from Stop mode
    • Brownout reset (BOR) in all modes except Shutdown
  • Core
    • Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 120 MHz, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • 1-Mbyte Flash memory, 2 banks read-while-write, proprietary code readout protection
    • 320 Kbytes of SRAM including 64 Kbytes with hardware parity check
    • External memory interface for static memories supporting SRAM, PSRAM, NOR, NAND and FRAM memories
    • 2 x Octo-SPI memory interfaces
  • General-purpose inputs/outputs
    • Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
  • Performance benchmark
    • 1.25 DMIPS/MHz (Drystone 2.1)
    • 409.20 CoreMark® (3.41 CoreMark/MHz @120 MHz)
  • Energy benchmark
    • 285 ULPMark™CP score
  • Up to 24 capacitive sensing channels
    • Support touchkey, linear and rotary touch sensors
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 32 kHz RC (±5%)
    • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz with clock recovery
    • 3 PLLs for system clock, USB, audio, ADC
  • Interconnect matrix
    • 1 AHB bus matrix
  • 14-channel DMA controller
  • 23 communication peripherals
    • USB OTG 2.0 full-speed, LPM and BCD
    • 2x SAIs (serial audio interface)
    • 4x I2C FM+(1 Mbit/s), SMBus/PMBus
    • 6x USARTs (ISO 7816, LIN, IrDA, modem)
    • 3x SPIs (5x SPIs with the dual Octo-SPI)
    • CAN (2.0B Active) and 2x SDMMC
    • 8- to 14-bit camera interface up to 32 MHz (black and white) or 10 MHz (color)
    • 8-/16-bit parallel synchronous data input/output slave interface (PSSI)
  • 11 analog peripherals (independent supply)
    • 2x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
    • 2x 12-bit DAC, low-power sample and hold
    • 2x operational amplifiers with built-in PGA
    • 2x ultra-low-power comparators
    • 2x digital filters for sigma delta modulator
    • 1x temperature sensor
  • Advanced graphics features
    • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
    • LCD-TFT controller
  • 16x timers and watchdog
    • 2 x 16-bit advanced motor-control
    • 2 x 32-bit general purpose timers
    • 5 x 16-bit general purpose timers
    • 2x 16-bit basic timers
    • 2x low-power 16-bit timers (available in Stop mode)
    • 2x watchdogs
    • 1x SysTick timer
    • RTC with hardware calendar, alarms and calibration
  • True random generator
  • CRC calculation unit
  • HASH (SHA-256) hardware accelerator
  • Debug mode
    • Serial wire debug (SWD)
    • JTAG
    • Embedded Trace Macrocell™ (ETM)
  • 96-bit unique ID
Out of Stock
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFBGA 169 7x7x0.6 P 0.5 mm

STM32L4P5xx designates a family of ultra-low-power microcontroller devices (part of STM32L4+ Series) based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 120 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • -40 °C to 85/125 °C temperature range
    • Batch acquisition mode (BAM)
    • 150 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
    • 22 nA Shutdown mode (5 wakeup pins)
    • 42 nA Standby mode (5 wakeup pins)
    • 190 nA Standby mode with RTC
    • 2.95 μA Stop 2 with RTC
    • 110 μA/MHz Run mode (LDO mode)
    • 41 μA/MHz Run mode (@ 3.3 V SMPS mode)
    • 5 µs wakeup from Stop mode
    • Brownout reset (BOR) in all modes except Shutdown
  • Core
    • Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 120 MHz, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • 1-Mbyte Flash memory, 2 banks read-while-write, proprietary code readout protection
    • 320 Kbytes of SRAM including 64 Kbytes with hardware parity check
    • External memory interface for static memories supporting SRAM, PSRAM, NOR, NAND and FRAM memories
    • 2 x Octo-SPI memory interfaces
  • General-purpose inputs/outputs
    • Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
  • Performance benchmark
    • 1.25 DMIPS/MHz (Drystone 2.1)
    • 409.20 CoreMark® (3.41 CoreMark/MHz @120 MHz)
  • Energy benchmark
    • 285 ULPMark™CP score
  • Up to 24 capacitive sensing channels
    • Support touchkey, linear and rotary touch sensors
  • Clock management
    • 4 to 48 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (±1%)
    • Internal low-power 32 kHz RC (±5%)
    • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz with clock recovery
    • 3 PLLs for system clock, USB, audio, ADC
  • Interconnect matrix
    • 1 AHB bus matrix
  • 14-channel DMA controller
  • 23 communication peripherals
    • USB OTG 2.0 full-speed, LPM and BCD
    • 2x SAIs (serial audio interface)
    • 4x I2C FM+(1 Mbit/s), SMBus/PMBus
    • 6x USARTs (ISO 7816, LIN, IrDA, modem)
    • 3x SPIs (5x SPIs with the dual Octo-SPI)
    • CAN (2.0B Active) and 2x SDMMC
    • 8- to 14-bit camera interface up to 32 MHz (black and white) or 10 MHz (color)
    • 8-/16-bit parallel synchronous data input/output slave interface (PSSI)
  • 11 analog peripherals (independent supply)
    • 2x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
    • 2x 12-bit DAC, low-power sample and hold
    • 2x operational amplifiers with built-in PGA
    • 2x ultra-low-power comparators
    • 2x digital filters for sigma delta modulator
    • 1x temperature sensor
  • Advanced graphics features
    • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
    • LCD-TFT controller
  • 16x timers and watchdog
    • 2 x 16-bit advanced motor-control
    • 2 x 32-bit general purpose timers
    • 5 x 16-bit general purpose timers
    • 2x 16-bit basic timers
    • 2x low-power 16-bit timers (available in Stop mode)
    • 2x watchdogs
    • 1x SysTick timer
    • RTC with hardware calendar, alarms and calibration
  • True random generator
  • CRC calculation unit
  • HASH (SHA-256) hardware accelerator
  • Debug mode
    • Serial wire debug (SWD)
    • JTAG
    • Embedded Trace Macrocell™ (ETM)
  • 96-bit unique ID