Active

STM32L4R9I-DISCO

Discovery kit with STM32L4R9AI MCU

Core ProductSTM32L4R9AI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32L4R9IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M4 core-based STM32L4R9AI microcontroller.Leveraging the innovative ultra-low-power oriented features, 640 Kbytes of embedded RAM, graphics performance (Chrom-ART...
Read More

Key features
  • STM32L4R9AII6 Arm®-based microcontroller with 2-Mbyte Flash memory and 640-Kbyte RAM in UFBGA169 package
  • 1.2 390x390 pixel AMOLED round display panel with 16 million colors depth, MIPI® DSI interface and capacitive touch panel
  • USB OTG FS
  • On-board current measurement
  • SAI audio codec
  • ST-MEMS digital microphones
  • 16-Mbit asynchronous PSRAM
  • 512-Mbit Octo-SPI Flash
  • 2 user LEDs
  • 1 reset push-button
  • 4-direction joystick with selection button
  • Board connectors:
    • 8-bit camera
    • USB OTG FS with Micro-AB
    • Stereo headset jack including analog microphone input
    • microSD™ card
    • ARDUINO® Uno V3 expansion connectors
    • STMod+ expansion connector
    • PMOD expansion connector
    • EXT_I2C expansion connector
  • Flexible power supply options:
    • ST-LINK USB VBUS or external sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube package
  • Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$88.080%
Contact sales
$88.08
$88.08
Core ProductSTM32L4R9AI
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32L4R9IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M4 core-based STM32L4R9AI microcontroller.Leveraging the innovative ultra-low-power oriented features, 640 Kbytes of embedded RAM, graphics performance (Chrom-ART...
Read More

Key features
  • STM32L4R9AII6 Arm®-based microcontroller with 2-Mbyte Flash memory and 640-Kbyte RAM in UFBGA169 package
  • 1.2 390x390 pixel AMOLED round display panel with 16 million colors depth, MIPI® DSI interface and capacitive touch panel
  • USB OTG FS
  • On-board current measurement
  • SAI audio codec
  • ST-MEMS digital microphones
  • 16-Mbit asynchronous PSRAM
  • 512-Mbit Octo-SPI Flash
  • 2 user LEDs
  • 1 reset push-button
  • 4-direction joystick with selection button
  • Board connectors:
    • 8-bit camera
    • USB OTG FS with Micro-AB
    • Stereo headset jack including analog microphone input
    • microSD™ card
    • ARDUINO® Uno V3 expansion connectors
    • STMod+ expansion connector
    • PMOD expansion connector
    • EXT_I2C expansion connector
  • Flexible power supply options:
    • ST-LINK USB VBUS or external sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube package
  • Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and STM32CubeIDE
Associated products