STM32MP131AAE3

STM32MP131AAE3

STM32MP131AAF3

STM32MP131AAF3

Active

STM32MP131AAG3

32-bit Arm Cortex-A7 650MHz MPU

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 9x9x1.2 P 0.5 mm
Key features
Out of Stock
Quantity $ per unit Savings
1-9$6.780%
10-24$6.1310%
25-99$5.8414%
100-249$5.0825%
250-499$4.8528%
500-999$4.4235%
1000-10000$3.8543%
Contact sales
$6.78
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
CoreArm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 289 9x9x1.2 P 0.5 mm
Key features