STM32U595AJH6Q

STM32U595AJH6Q

Active

STM32U595AJH6

Ultra-low-power with FPU Arm Cortex-M33 MCU with TrustZone, 160 MHz with 4 Mbytes of Flash memory

Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 169 7x7x1.1 P 0.5 mm

The STM32U59xxx devices belong to an ultra-low-power microcontrollers family (STM32U5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 160 MHz.The Cortex®-M33 core features a single-precision FPU (floating-point unit), that supports...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • - 40 °C to + 85/125 °C temperature range
    • Low-power background autonomous mode (LPBAM): autonomous peripherals with DMA, functional down to Stop 2 mode
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers and 2-Kbyte backup SRAM
    • 150 nA Shutdown mode (24 wake-up pins)
    • 195 nA Standby mode (24 wake-up pins)
    • 480 nA Standby mode with RTC
    • 2 μA Stop 3 mode with 40-Kbyte SRAM
    • 8.2 μA Stop 3 mode with 2.5-Mbyte SRAM
    • 4.65 µA Stop 2 mode with 40-Kbyte SRAM
    • 17.5 µA Stop 2 mode with 2.5-Mbyte SRAM
    • 18.5 μA/MHz Run mode at 3.3 V
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU
  • ART Accelerator
    • 32-Kbyte ICACHE allowing 0-wait-state execution from flash and external memories: frequency up to 160 MHz, 240 DMIPS
    • 16-Kbyte DCACHE1 for external memories
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 655 CoreMark® (4.09 CoreMark®/MHz)
    • 369 ULPMark™-CP
    • 89 ULPMark™-PP
    • 47.2 ULPMark™-CM
    • 120000 SecureMark™-TLS
  • Memories
    • Up to 4-Mbyte flash memory with ECC, 2 banks read-while-write, including 512 Kbytes with 100 kcycles
    • With SRAM3 ECC off: 2514-Kbyte RAM including 66 Kbytes with ECC
    • With SRAM3 ECC on: 2450-Kbyte RAM including 322 Kbytes with ECC
    • External memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
    • 2 Octo-SPI memory interfaces
    • 16-bit HSPI memory interface up to 160 MHz
  • Rich graphic features
    • Neo-Chrom GPU (GPU2D) accelerating any angle rotation, scaling, and perspective correct texture mapping
    • 16-Kbyte DCACHE2
    • Chrom-ART Accelerator (DMA2D) for smooth motion and transparency effects
    • Chrom-GRC (GFXMMU) allowing up to 20 % of graphic resources optimization
    • MIPI® DSI host controller with two DSI lanes running at up to 500 Mbit/s each
    • LCD-TFT controller (LTDC)
    • Digital camera interface
  • General-purpose input/outputs
    • Up to 156 fast I/Os with interrupt capability most 5V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (± 1 %)
    • Internal low-power 32 kHz RC (± 5 %)
    • 2 internal multispeed 100 kHz to 48 MHz oscillators, including one autotrimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz
    • 5 PLLs for system clock, USB, audio, ADC, DSI
  • Security
    • Arm® TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with RDP and password-protected debug
    • Root of trust thanks to unique boot entry and secure hide-protection area (HDP)
    • Secure firmware installation (SFI) thanks to embedded root secure services (RSS)
    • Secure firmware upgrade support with TF-M
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Active tampers
  • Up to 17 timers, 2 watchdogs and RTC
    • 19 timers: 2 16-bit advanced motor-control, 4 32-bit, 3 16-bit general purpose, 2 16-bit basic, 4 low-power 16-bit (available in Stop mode), 2 SysTick timers, and 2 watchdogs
    • RTC with hardware calendar, alarms, and calibration
  • Up to 25 communication peripherals
    • 1 USB Type-C®/USB power delivery controller
    • 1 USB OTG high-speed with embedded PHY
    • 2 SAIs (serial audio interface)
    • 6 I2C FM+(1 Mbit/s), SMBus/PMBus™
    • 7 USARTs (ISO 7816, LIN, IrDA, modem)
    • 3 SPIs (6x SPIs with OCTOSPI/HSPI)
    • 1 CAN FD controller
    • 2 SDMMC interfaces
    • 1 multifunction digital filter (6 filters) + 1 audio digital filter with sound-activity detection
    • Parallel synchronous slave interface
  • Mathematical coprocessor
    • CORDIC for trigonometric functions acceleration
    • FMAC (filter mathematical accelerator)
  • Rich analog peripherals (independent supply)
    • 2 14-bit ADC 2.5-Msps with hardware oversampling
    • 1 12-bit ADC 2.5-Msps, with hardware oversampling, autonomous in Stop 2 mode
    • 12-bit DAC (2 channels), low-power sample, and hold, autonomous in Stop 2 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultra-low-power comparators
  • ECOPACK2 compliant packages
In stock
Quantity $ per unit Savings
1-9$16.552%
10-24$13.4917%
25-99$12.8321%
100-249$11.6728%
250-499$10.9532%
500$10.5035%
Contact sales
$16.55
$16.22
Supply Voltage Min Volt1.71
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-M33
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTFBGA 169 7x7x1.1 P 0.5 mm

The STM32U59xxx devices belong to an ultra-low-power microcontrollers family (STM32U5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 160 MHz.The Cortex®-M33 core features a single-precision FPU (floating-point unit), that supports...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Ultra-low-power with FlexPowerControl
    • 1.71 V to 3.6 V power supply
    • - 40 °C to + 85/125 °C temperature range
    • Low-power background autonomous mode (LPBAM): autonomous peripherals with DMA, functional down to Stop 2 mode
    • VBAT mode: supply for RTC, 32 x 32-bit backup registers and 2-Kbyte backup SRAM
    • 150 nA Shutdown mode (24 wake-up pins)
    • 195 nA Standby mode (24 wake-up pins)
    • 480 nA Standby mode with RTC
    • 2 μA Stop 3 mode with 40-Kbyte SRAM
    • 8.2 μA Stop 3 mode with 2.5-Mbyte SRAM
    • 4.65 µA Stop 2 mode with 40-Kbyte SRAM
    • 17.5 µA Stop 2 mode with 2.5-Mbyte SRAM
    • 18.5 μA/MHz Run mode at 3.3 V
  • Core
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU
  • ART Accelerator
    • 32-Kbyte ICACHE allowing 0-wait-state execution from flash and external memories: frequency up to 160 MHz, 240 DMIPS
    • 16-Kbyte DCACHE1 for external memories
  • Power management
    • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
  • Benchmarks
    • 1.5 DMIPS/MHz (Drystone 2.1)
    • 655 CoreMark® (4.09 CoreMark®/MHz)
    • 369 ULPMark™-CP
    • 89 ULPMark™-PP
    • 47.2 ULPMark™-CM
    • 120000 SecureMark™-TLS
  • Memories
    • Up to 4-Mbyte flash memory with ECC, 2 banks read-while-write, including 512 Kbytes with 100 kcycles
    • With SRAM3 ECC off: 2514-Kbyte RAM including 66 Kbytes with ECC
    • With SRAM3 ECC on: 2450-Kbyte RAM including 322 Kbytes with ECC
    • External memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
    • 2 Octo-SPI memory interfaces
    • 16-bit HSPI memory interface up to 160 MHz
  • Rich graphic features
    • Neo-Chrom GPU (GPU2D) accelerating any angle rotation, scaling, and perspective correct texture mapping
    • 16-Kbyte DCACHE2
    • Chrom-ART Accelerator (DMA2D) for smooth motion and transparency effects
    • Chrom-GRC (GFXMMU) allowing up to 20 % of graphic resources optimization
    • MIPI® DSI host controller with two DSI lanes running at up to 500 Mbit/s each
    • LCD-TFT controller (LTDC)
    • Digital camera interface
  • General-purpose input/outputs
    • Up to 156 fast I/Os with interrupt capability most 5V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
  • Clock management
    • 4 to 50 MHz crystal oscillator
    • 32 kHz crystal oscillator for RTC (LSE)
    • Internal 16 MHz factory-trimmed RC (± 1 %)
    • Internal low-power 32 kHz RC (± 5 %)
    • 2 internal multispeed 100 kHz to 48 MHz oscillators, including one autotrimmed by LSE (better than ±0.25 % accuracy)
    • Internal 48 MHz
    • 5 PLLs for system clock, USB, audio, ADC, DSI
  • Security
    • Arm® TrustZone® and securable I/Os, memories, and peripherals
    • Flexible life cycle scheme with RDP and password-protected debug
    • Root of trust thanks to unique boot entry and secure hide-protection area (HDP)
    • Secure firmware installation (SFI) thanks to embedded root secure services (RSS)
    • Secure firmware upgrade support with TF-M
    • HASH hardware accelerator
    • True random number generator, NIST SP800-90B compliant
    • 96-bit unique ID
    • 512-byte OTP (one-time programmable)
    • Active tampers
  • Up to 17 timers, 2 watchdogs and RTC
    • 19 timers: 2 16-bit advanced motor-control, 4 32-bit, 3 16-bit general purpose, 2 16-bit basic, 4 low-power 16-bit (available in Stop mode), 2 SysTick timers, and 2 watchdogs
    • RTC with hardware calendar, alarms, and calibration
  • Up to 25 communication peripherals
    • 1 USB Type-C®/USB power delivery controller
    • 1 USB OTG high-speed with embedded PHY
    • 2 SAIs (serial audio interface)
    • 6 I2C FM+(1 Mbit/s), SMBus/PMBus™
    • 7 USARTs (ISO 7816, LIN, IrDA, modem)
    • 3 SPIs (6x SPIs with OCTOSPI/HSPI)
    • 1 CAN FD controller
    • 2 SDMMC interfaces
    • 1 multifunction digital filter (6 filters) + 1 audio digital filter with sound-activity detection
    • Parallel synchronous slave interface
  • Mathematical coprocessor
    • CORDIC for trigonometric functions acceleration
    • FMAC (filter mathematical accelerator)
  • Rich analog peripherals (independent supply)
    • 2 14-bit ADC 2.5-Msps with hardware oversampling
    • 1 12-bit ADC 2.5-Msps, with hardware oversampling, autonomous in Stop 2 mode
    • 12-bit DAC (2 channels), low-power sample, and hold, autonomous in Stop 2 mode
    • 2 operational amplifiers with built-in PGA
    • 2 ultra-low-power comparators
  • ECOPACK2 compliant packages