🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Dual push-button Smart Reset with capacitor-adjustable delays
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The STM6510 has two combined Smart Reset inputs (SR0 and SR1) with Smart Reset setup delay (tSRC) programmed by an external capacitor on the SRC pin. An additional STM6510 feature is adjustable output reset pulse time tREC by adding an external capacitor (CtREC).Additionally, the VCC is...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.67 | 0% |
| 10-24 | $1.23 | 27% |
| 25-99 | $1.12 | 33% |
| 100-249 | $1.00 | 40% |
| 250-499 | $0.93 | 44% |
| 500 | $0.90 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The STM6510 has two combined Smart Reset inputs (SR0 and SR1) with Smart Reset setup delay (tSRC) programmed by an external capacitor on the SRC pin. An additional STM6510 feature is adjustable output reset pulse time tREC by adding an external capacitor (CtREC).Additionally, the VCC is...
Read More
|