Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STM6601CQ2BDM6F

STM6601CQ2BDM6F

Active

STM6601AQ2BDM6F

Smart push-button on/off controller with Smart Reset and power-on lockout

Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameDFN12 2X3X0.75

The STM6600-01 devices monitor the state of connected push-button(s) as well as sufficient supply voltage. An enable output controls power for the application through the MOSFET transistor, DC-DC converter, regulator, etc. If the supply voltage is above a precise voltage threshold, the enable...
Read More

Key features
  • Operating voltage 1.6 V to 5.5 V
  • Low standby current of 0.6 μA
  • Adjustable Smart Reset™ assertion delay time driven by external CSRD
  • Power-up duration determined primarily by push-button press (STM6600) or by fixed time period, tON_BLANK(STM6601)
  • DebouncedPBand SRinputs
  • PBand SRESD inputs withstand voltage up to ±15 kV (air discharge) ±8 kV (contact discharge)
  • Active high or active low enable output option (ENor EN) provides control of MOSFET, DC-DC converter, regulator, etc.
  • Secure startup, interrupt, Smart Reset™or power-down driven by push-button
  • Precise 1.5 V voltage reference with 1% accuracy
  • Industrial operating temperature –40 to +85 °C
  • Available in TDFN12 2 x 3 mm package
Out of Stock
Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameDFN12 2X3X0.75

The STM6600-01 devices monitor the state of connected push-button(s) as well as sufficient supply voltage. An enable output controls power for the application through the MOSFET transistor, DC-DC converter, regulator, etc. If the supply voltage is above a precise voltage threshold, the enable...
Read More

Key features
  • Operating voltage 1.6 V to 5.5 V
  • Low standby current of 0.6 μA
  • Adjustable Smart Reset™ assertion delay time driven by external CSRD
  • Power-up duration determined primarily by push-button press (STM6600) or by fixed time period, tON_BLANK(STM6601)
  • DebouncedPBand SRinputs
  • PBand SRESD inputs withstand voltage up to ±15 kV (air discharge) ±8 kV (contact discharge)
  • Active high or active low enable output option (ENor EN) provides control of MOSFET, DC-DC converter, regulator, etc.
  • Secure startup, interrupt, Smart Reset™or power-down driven by push-button
  • Precise 1.5 V voltage reference with 1% accuracy
  • Industrial operating temperature –40 to +85 °C
  • Available in TDFN12 2 x 3 mm package