Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STM6905TWEDS6F

STM6905TWEDS6F

STM6905TZEDS6F

STM6905TZEDS6F

Active

STM6905PWEDS6F

Quintuple, ultralow voltage supervisor with push-button reset

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The STM6905 supervisor is a low voltage/low supply current processor supervisor, designed to monitor up to five system power supply voltages. This device is targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking and communication systems.The device...
Read More

Key features
  • Quintuple voltage monitoring
  • Accurate ±1.8 % across temperature voltage threshold (±1 % at 25 °C)
  • Primary supply (VCC) monitor. Fixed (factory -programmed) reset thresholds: 3.078 V to 2.866 V
  • Second fixed (V2IN) monitor. Fixed (factory-programmed) reset thresholds: 2.333 V to 1.050 V
  • Three additional adjustable supply monitor inputs (externally adjustable)
  • 600 mV internal reference
  • RSToutput (open drain)
  • Output guaranteed for VCC ≥ 0.8 V
  • Reset delay time (TREC) on power-up: 210 ms (typ)
  • Manual reset input (MR)
  • Low supply current of 12 μA (typ)
  • Power supply voltage 0.8 V to 5.5 V
  • RoHS compliant (green package)
  • 8-pin MSOP/TSSOP
  • Operating temperature: –40 °C to 85 °C (industrial grade)
In stock
Quantity $ per unit Savings
1-9$3.032%
10-24$2.3521%
25-99$2.0830%
100-249$1.8637%
250-499$1.7641%
500$1.7342%
Contact sales
$3.03
$2.97
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameMiniSO-8

The STM6905 supervisor is a low voltage/low supply current processor supervisor, designed to monitor up to five system power supply voltages. This device is targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking and communication systems.The device...
Read More

Key features
  • Quintuple voltage monitoring
  • Accurate ±1.8 % across temperature voltage threshold (±1 % at 25 °C)
  • Primary supply (VCC) monitor. Fixed (factory -programmed) reset thresholds: 3.078 V to 2.866 V
  • Second fixed (V2IN) monitor. Fixed (factory-programmed) reset thresholds: 2.333 V to 1.050 V
  • Three additional adjustable supply monitor inputs (externally adjustable)
  • 600 mV internal reference
  • RSToutput (open drain)
  • Output guaranteed for VCC ≥ 0.8 V
  • Reset delay time (TREC) on power-up: 210 ms (typ)
  • Manual reset input (MR)
  • Low supply current of 12 μA (typ)
  • Power supply voltage 0.8 V to 5.5 V
  • RoHS compliant (green package)
  • 8-pin MSOP/TSSOP
  • Operating temperature: –40 °C to 85 °C (industrial grade)