🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
5 V supervisor with battery switchover
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.62 | 27% |
10-24 | $1.20 | 46% |
25-99 | $1.09 | 51% |
100-249 | $0.96 | 56% |
250-499 | $0.90 | 59% |
500 | $0.87 | 61% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance...
Read More
|