🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Mainstream Value line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The STM8S001J3 8-bit microcontrollers offer 8 Kbytes of Flash program memory, plus integrated true data EEPROM. It is referred to as low-density device in the STM8S microcontroller family reference manual (RM0016).The STM8S001J3 device provides the following benefits: performance, robustness and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.74 | 1% |
10-99 | $0.51 | 31% |
100-499 | $0.45 | 40% |
500-2499 | $0.42 | 44% |
2500-10000 | $0.35 | 52% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.95 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The STM8S001J3 8-bit microcontrollers offer 8 Kbytes of Flash program memory, plus integrated true data EEPROM. It is referred to as low-density device in the STM8S microcontroller family reference manual (RM0016).The STM8S001J3 device provides the following benefits: performance, robustness and...
Read More
|