STM8S005K6T6CTR

STM8S005K6T6CTR

Active

STM8S005K6T6C

Mainstream Value line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).All devices of STM8S005C6/K6 value line provide the following...
Read More

Key features
  • Core
    • Max fCPU: 16 MHz
    • Advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
  • Memories
    • Medium-density Flash/EEPROM
      • Program memory: 32 Kbytes of Flash memory; data retention 20 years at 55 °C after 100 cycles
      • Data memory: 128 bytes true data EEPROM; endurance up to 100 k write/erase cycles
    • RAM: 2 Kbytes
  • Clock, reset and supply management
    • 2.95 V to 5.5 operating voltage
    • Flexible clock control, 4 master clock sources
      • Low-power crystal resonator oscillator
      • External clock input
      • Internal, user-trimmable 16 MHz RC
      • Internal low-power 128 kHz RC
    • Clock security system with clock monitor
    • Power management
      • Low-power modes (wait, active-halt, halt)
      • Switch-off peripheral clocks individually
      • Permanently active, low-consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 37 external interrupts on 6 vectors
  • Timers
    • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit basic timer with 8-bit prescaler
    • Auto wakeup timer
    • Window and independent watchdog timers
  • Communications interfaces
    • UART with clock output for synchronous operation, SmartCard, IrDA, LIN
    • SPI interface up to 8 Mbit/s
    • I2C interface up to 400 Kbit/s
  • Analog to digital converter (ADC)
    • 10-bit ADC, ± 1 LSB ADC with up to 10 multiplexed channels, scan mode and analog watchdog
  • I/Os
    • Up to 38 I/Os on a 48-pin package including 16 high-sink outputs
    • Highly robust I/O design, immune against current injection
  • Development support
    • Embedded single-wire interface module (SWIM) for fast on-chip programming and non-intrusive debugging
In stock
Quantity $ per unit Savings
1-9$1.280%
10-99$0.8434%
100-249$0.7542%
250-499$0.7045%
500-999$0.6747%
1000-1499$0.6549%
1500-10000$0.6152%
Contact sales
$1.28
$1.28
Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).All devices of STM8S005C6/K6 value line provide the following...
Read More

Key features
  • Core
    • Max fCPU: 16 MHz
    • Advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
  • Memories
    • Medium-density Flash/EEPROM
      • Program memory: 32 Kbytes of Flash memory; data retention 20 years at 55 °C after 100 cycles
      • Data memory: 128 bytes true data EEPROM; endurance up to 100 k write/erase cycles
    • RAM: 2 Kbytes
  • Clock, reset and supply management
    • 2.95 V to 5.5 operating voltage
    • Flexible clock control, 4 master clock sources
      • Low-power crystal resonator oscillator
      • External clock input
      • Internal, user-trimmable 16 MHz RC
      • Internal low-power 128 kHz RC
    • Clock security system with clock monitor
    • Power management
      • Low-power modes (wait, active-halt, halt)
      • Switch-off peripheral clocks individually
      • Permanently active, low-consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 37 external interrupts on 6 vectors
  • Timers
    • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit basic timer with 8-bit prescaler
    • Auto wakeup timer
    • Window and independent watchdog timers
  • Communications interfaces
    • UART with clock output for synchronous operation, SmartCard, IrDA, LIN
    • SPI interface up to 8 Mbit/s
    • I2C interface up to 400 Kbit/s
  • Analog to digital converter (ADC)
    • 10-bit ADC, ± 1 LSB ADC with up to 10 multiplexed channels, scan mode and analog watchdog
  • I/Os
    • Up to 38 I/Os on a 48-pin package including 16 high-sink outputs
    • Highly robust I/O design, immune against current injection
  • Development support
    • Embedded single-wire interface module (SWIM) for fast on-chip programming and non-intrusive debugging