STM8S207K6T3C

STM8S207K6T3C

STM8S207K6T6CTR

STM8S207K6T6CTR

Active

STM8S207K6T3CTR

Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM

Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM8S20xxx performance line 8-bit microcontrollers offer from 32 to 128 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual.All STM8S20xxx devices provide the following benefits: reduced system cost, performance...
Read More

Key features
  • Core
    • Max fCPU: up to 24 MHz, 0 wait states @ fCPU≤ 16 MHz
    • Advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
    • Max 20 MIPS @ 24 MHz
  • Memories
    • Program: up to 128 Kbytes Flash; data retention 20 years at 55 °C after 10 kcycles
    • Data: up to 2 Kbytes true data EEPROM; endurance 300 kcycles
    • RAM: up to 6 Kbytes
  • Clock, reset and supply management
    • 2.95 to 5.5 V operating voltage
    • Low power crystal resonator oscillator
    • External clock input
    • Internal, user-trimmable 16 MHz RC
    • Internal low power 128 kHz RC
    • Clock security system with clock monitor
    • Wait, active-halt, & halt low power modes
    • Peripheral clocks switched off individually
    • Permanently active, low consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 37 external interrupts on 6 vectors
  • Timers
    • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit basic timer with 8-bit prescaler
    • Auto wakeup timer
    • Window watchdog, independent watchdog
  • Communications interfaces
    • High speed 1 Mbit/s active beCAN 2.0B
    • UART with clock output for synchronous operation - LIN master mode
    • UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
    • SPI interface up to 10 Mbit/s
    • I2C interface up to 400 Kbit/s
  • 10-bit ADC with up to 16 channels
  • I/Os
    • Up to 68 I/Os on an 80-pin package including 18 high sink outputs
    • Highly robust I/O design, immune against current injection
    • Development support
    • Single wire interface module (SWIM) and debug module (DM)
  • 96-bit unique ID key for each device
Out of Stock
Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm

The STM8S20xxx performance line 8-bit microcontrollers offer from 32 to 128 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual.All STM8S20xxx devices provide the following benefits: reduced system cost, performance...
Read More

Key features
  • Core
    • Max fCPU: up to 24 MHz, 0 wait states @ fCPU≤ 16 MHz
    • Advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
    • Max 20 MIPS @ 24 MHz
  • Memories
    • Program: up to 128 Kbytes Flash; data retention 20 years at 55 °C after 10 kcycles
    • Data: up to 2 Kbytes true data EEPROM; endurance 300 kcycles
    • RAM: up to 6 Kbytes
  • Clock, reset and supply management
    • 2.95 to 5.5 V operating voltage
    • Low power crystal resonator oscillator
    • External clock input
    • Internal, user-trimmable 16 MHz RC
    • Internal low power 128 kHz RC
    • Clock security system with clock monitor
    • Wait, active-halt, & halt low power modes
    • Peripheral clocks switched off individually
    • Permanently active, low consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 37 external interrupts on 6 vectors
  • Timers
    • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit basic timer with 8-bit prescaler
    • Auto wakeup timer
    • Window watchdog, independent watchdog
  • Communications interfaces
    • High speed 1 Mbit/s active beCAN 2.0B
    • UART with clock output for synchronous operation - LIN master mode
    • UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
    • SPI interface up to 10 Mbit/s
    • I2C interface up to 400 Kbit/s
  • 10-bit ADC with up to 16 channels
  • I/Os
    • Up to 68 I/Os on an 80-pin package including 18 high sink outputs
    • Highly robust I/O design, immune against current injection
    • Development support
    • Single wire interface module (SWIM) and debug module (DM)
  • 96-bit unique ID key for each device