🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STM8SPLNB1M6

STM8SPLNB1M6

Active

STM8SPLNB1P6

DiSEqC slave microcontroller for SaTCR based LNBs and switchers

Operating RangeIndustrial
Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8SPLNB1 is an 8-bit microcontroller dedicated to DiSEqC slave operation in SaTCR based LNBs (Low Noise Block) and switchers.It is a complete hardware and firmware solution for system designers who require an implementation overview of the LNB device control according to DiSEqC standard...
Read More

Key features
  • Clock, reset and supply management
    • Reduced power consumption,
    • Safe power on/off managementby low voltage detector (LVD),
    • 2.95 to 5.5 V operating voltage,
    • Internal 16MHz oscillator.
  • Communication interface
    • Two DiSEqCTM communication interfaces,
    • Four I2C communication interfaces I/O ports.
  • 4 output pins for control of a legacy matrix.
In stock
Quantity $ per unit Savings
1-9$5.4331%
10-24$3.7310%
25-99$3.4816%
100-249$3.0626%
250-499$2.9030%
500-999$2.6137%
1000-10000$2.1449%
Contact sales
$5.43
$4.16
Operating RangeIndustrial
Supply Voltage Min Volt2.95
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8SPLNB1 is an 8-bit microcontroller dedicated to DiSEqC slave operation in SaTCR based LNBs (Low Noise Block) and switchers.It is a complete hardware and firmware solution for system designers who require an implementation overview of the LNB device control according to DiSEqC standard...
Read More

Key features
  • Clock, reset and supply management
    • Reduced power consumption,
    • Safe power on/off managementby low voltage detector (LVD),
    • 2.95 to 5.5 V operating voltage,
    • Internal 16MHz oscillator.
  • Communication interface
    • Two DiSEqCTM communication interfaces,
    • Four I2C communication interfaces I/O ports.
  • 4 output pins for control of a legacy matrix.