🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

STMPS2151TTR

STMPS2151TTR

Active

STMPS2151MTR

Enhanced single channel power switches

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STMPS2141, STMPS2151, STMPS2161, STMPS2171 power distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. These devices incorporate 90 mΩ N-channel MOSFET high-side power switches for power distribution. These switches...
Read More

Key features
  • 90 mΩ high-side MOSFET switch
  • 500/1000 mA continuous current
  • Thermal and short-circuit protection with overcurrent logic output
  • Operating range from 2.7 to 5.5 V
  • CMOS and TTL compatible enable input
  • Undervoltage lockout (UVLO)
  • 12 μA maximum standby supply current
  • Ambient temperature range, -40 to 85 °C
  • ESD protection: 8 kV HBM
  • Reverse current protection
  • Fault blanking
  • UL recognized components (UL file number: E354278)
In stock
Quantity $ per unit Savings
1-9$0.880%
10-24$0.6328%
25-99$0.5835%
100-249$0.5142%
250-499$0.4846%
500$0.4549%
Contact sales
$0.88
$0.88
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The STMPS2141, STMPS2151, STMPS2161, STMPS2171 power distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. These devices incorporate 90 mΩ N-channel MOSFET high-side power switches for power distribution. These switches...
Read More

Key features
  • 90 mΩ high-side MOSFET switch
  • 500/1000 mA continuous current
  • Thermal and short-circuit protection with overcurrent logic output
  • Operating range from 2.7 to 5.5 V
  • CMOS and TTL compatible enable input
  • Undervoltage lockout (UVLO)
  • 12 μA maximum standby supply current
  • Ambient temperature range, -40 to 85 °C
  • ESD protection: 8 kV HBM
  • Reverse current protection
  • Fault blanking
  • UL recognized components (UL file number: E354278)