$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 100 V, 5.1 mOhm typ., 110 A STripFET F7 Power MOSFET in TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices utilize the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.49 | 2% |
| 10-99 | $1.75 | 49% |
| 100-499 | $1.58 | 54% |
| 500 | $1.29 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices utilize the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|