$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 500 V, 340 mOhm typ., 14 A SuperMesh Power MOSFET in a TO-220 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The SuperMESHTM series is obtained through an extreme optimization of ST’s well established strip-based PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.51 | 2% |
| 10-99 | $2.76 | 49% |
| 100-499 | $2.33 | 57% |
| 500 | $2.17 | 60% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The SuperMESHTM series is obtained through an extreme optimization of ST’s well established strip-based PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More
|