Active

STP15NK50Z

N-channel 500 V, 300 mOhm typ., 14 A SuperMESH Power MOSFET in a TO-220 package

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • 100% avalanche tested
  • Very good manufacturing repeatibility
  • Very low intrinsic capacitances
In stock
Quantity $ per unit Savings
1-9$4.182%
10-99$2.1448%
100-499$1.9453%
500$1.6260%
Contact sales
$4.18
$4.10
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • 100% avalanche tested
  • Very good manufacturing repeatibility
  • Very low intrinsic capacitances