Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STP16DPS05XTTR

STP16DPS05XTTR

Active

STP16DPS05MTR

Low voltage 16-bit constant current LED sink driver with outputs error detection

Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STP16DPS05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The device contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit D-type storage register. In the output stage, sixteen regulated current sources were designed...
Read More

Key features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Short and open output error detection
  • Serial data IN/parallel data OUT
  • 3.3 V micro driver-able
  • Output current: 20-100 mA
  • 30 MHz clock frequency
  • Available in high thermal efficiency TSSOP exposed pad
  • ESD protection: 2 kV HBM, 200 V MM
Out of Stock
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STP16DPS05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The device contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit D-type storage register. In the output stage, sixteen regulated current sources were designed...
Read More

Key features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Short and open output error detection
  • Serial data IN/parallel data OUT
  • 3.3 V micro driver-able
  • Output current: 20-100 mA
  • 30 MHz clock frequency
  • Available in high thermal efficiency TSSOP exposed pad
  • ESD protection: 2 kV HBM, 200 V MM