Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

STP310N10F7

N-channel 100 V, 2.3 mOhm typ., 180 A STripFET F7 Power MOSFET in a TO-220 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This device utilizes the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

Key features
  • Ultra low on-resistance
  • 100% avalanche tested
In stock
Quantity $ per unit Savings
1-9$5.452%
10-99$2.8447%
100-499$2.5951%
500$2.4354%
Contact sales
$5.45
$5.34
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This device utilizes the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

Key features
  • Ultra low on-resistance
  • 100% avalanche tested