$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

STP33N60M2

N-channel 600 V, 108 mOhm typ., 26 A MDmesh M2 Power MOSFET in a TO-220 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These devices are N-channel Power MOSFETs developed using the MDmesh M2 technology. Thanks to their strip layout and improved vertical structure, these devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high-efficiency...
Read More

Key features
  • Extremely low gate charge
  • Excellent output capacitance (Coss) profile
  • 100% avalanche tested
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$5.422%
10-99$2.8247%
100-499$2.5752%
500$2.1560%
Contact sales
$5.42
$5.31
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These devices are N-channel Power MOSFETs developed using the MDmesh M2 technology. Thanks to their strip layout and improved vertical structure, these devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high-efficiency...
Read More

Key features
  • Extremely low gate charge
  • Excellent output capacitance (Coss) profile
  • 100% avalanche tested
  • Zener-protected