Active
Free
N-channel 1050 V, 2.9 Ohm typ., 3 A MDmesh K5 Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This N-channel Zener-protected Power MOSFET is designed using ST’s revolutionary avalanche-rugged very high voltage MDmesh™ K5 technology, based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance, and ultra-low gate charge for applications which...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.54 | 2% |
| 10-99 | $1.69 | 51% |
| 100-499 | $1.54 | 56% |
| 500 | $1.34 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This N-channel Zener-protected Power MOSFET is designed using ST’s revolutionary avalanche-rugged very high voltage MDmesh™ K5 technology, based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance, and ultra-low gate charge for applications which...
Read More
|