🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
4 x 50 W MOSFET quad bridge power amplifier
Operating Range | Automotive |
Supply Voltage Min Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 27 |
The STPA001 is a breakthrough MOSFET technology class AB audio power amplifier designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $10.63 | 62% |
10-24 | $8.22 | 25% |
25-99 | $7.84 | 19% |
100-249 | $6.81 | 4% |
250-356 | $6.50 | 1% |
357-500 | $5.92 | 10% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 27 |
The STPA001 is a breakthrough MOSFET technology class AB audio power amplifier designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new...
Read More
|