JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.
Enter your email address to be notified when the product is available to order.
The STPDDC60 is a high performance digital controller featuring the innovative and patented resonant / non-resonant ST VCOT™ control loop that allows to implement a high efficiency DC-DC converter in single-stage conversion directly from the 60 V bus.
In combination with STPRDC01 and STPRDC02, the device is able to implement a scalable power supply with output power ranging from 50 W up to >300 W featuring Auto Cell Shedding and PFM to optimize the overall efficiency maintaining a >90% baseline over the whole current range without compromising the load transient and DVID response.
The STPDDC60 can be fully configured through PMBus™ to minimize external component count. Full set of telemetry is provided including BBR, CFP and primary / secondary side telemetry.
The device assures fast and independent protection against overcurrent, over/under-voltage and FB disconnection.
The STPDDC60 is available in VFQFPN68, 8x8 mm package with exposed pad.