Exclusive FREE shipping offer of Embedded World products! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

Active

STPM801-TR

Hot Swap & Ideal Diode Controller for high redundancy power architectures

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt65.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

STPM801 offers integrated hot swap, soft start and oring protections. It protects loads from high voltage transients, limiting and regulating the output during an overvoltage event, such as load dump, by controlling the voltage drop across an external N-channel MOSFET.The STPM801 also monitors the...
Read More

Key features
  • AEC-Q100 qualified
  • Single channel
  • Wide input voltage range: 4 V to 65 V
  • Reverse input protection -65 V
  • 2 external N-channel MOSFET pre-drivers
    • One soft start feature
    • One oring feature
  • Quiescent current < 50 μA if WAKE low
  • Integrated charge pump
  • Input overvoltage protection
  • Input undervoltage protection
  • Output overcurrent protection
  • Complies with the 16750 AC ripple test requirements (50 Hz - 25 kHz)
  • Adjustable soft start with external capacitor
  • Developed according to ISO 26262 to support ASIL D application
In stock
Quantity $ per unit Savings
1-9$7.900%
10-99$5.3832%
100-499$3.9550%
500$3.4057%
Contact sales
$7.90
$7.90
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt65.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

STPM801 offers integrated hot swap, soft start and oring protections. It protects loads from high voltage transients, limiting and regulating the output during an overvoltage event, such as load dump, by controlling the voltage drop across an external N-channel MOSFET.The STPM801 also monitors the...
Read More

Key features
  • AEC-Q100 qualified
  • Single channel
  • Wide input voltage range: 4 V to 65 V
  • Reverse input protection -65 V
  • 2 external N-channel MOSFET pre-drivers
    • One soft start feature
    • One oring feature
  • Quiescent current < 50 μA if WAKE low
  • Integrated charge pump
  • Input overvoltage protection
  • Input undervoltage protection
  • Output overcurrent protection
  • Complies with the 16750 AC ripple test requirements (50 Hz - 25 kHz)
  • Adjustable soft start with external capacitor
  • Developed according to ISO 26262 to support ASIL D application