Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Power Management IC:4 Buck regulators, PMBUS® Interface
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 15.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN.50.50.06 40L |
The STPMIC06 is a power management device with four high efficiency buck regulators.Buck regulators can operate in parallel with a single output inductor to support up to 6A load or use external low side for higher load.The regulators operate from 500 kHz up to 1.5 MHz switching frequency and enter...
Read More
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 15.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN.50.50.06 40L |
The STPMIC06 is a power management device with four high efficiency buck regulators.Buck regulators can operate in parallel with a single output inductor to support up to 6A load or use external low side for higher load.The regulators operate from 500 kHz up to 1.5 MHz switching frequency and enter...
Read More
|