Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Highly integrated power management IC for micro processor units
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFQFN 44L 5X6X0.8 PITCH 0.4 |
The STPMIC1 is a fully integrated power management IC designed for products based on high integrated application processor designs requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interface.The STPMIC1...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.20 | 2% |
| 10-24 | $3.96 | 22% |
| 25-99 | $3.65 | 28% |
| 100-249 | $3.12 | 39% |
| 250-500 | $2.97 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFQFN 44L 5X6X0.8 PITCH 0.4 |
The STPMIC1 is a fully integrated power management IC designed for products based on high integrated application processor designs requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interface.The STPMIC1...
Read More
|