Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
200 V, 10A Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
This 10 A, 200 V Schottky diode is suitable for power supply, especially for lighting power, server or telecom.
Packaged in PSMC (TO-277A), STPS10200SF provides a high level of performance in a compact and flat package which can withstand high operating junction temperature.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.31 | 2% |
| 10-99 | $0.83 | 36% |
| 100-499 | $0.54 | 58% |
| 500 | $0.42 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
This 10 A, 200 V Schottky diode is suitable for power supply, especially for lighting power, server or telecom.
Packaged in PSMC (TO-277A), STPS10200SF provides a high level of performance in a compact and flat package which can withstand high operating junction temperature.
|