Active
Power Schottky rectifier in flat package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmiteFLAT |
Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in STmite flat, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.Due to the very small size of the package this...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.13 | 2% |
| 10-99 | $0.08 | 39% |
| 100-500 | $0.07 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmiteFLAT |
Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in STmite flat, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.Due to the very small size of the package this...
Read More
|