Active
Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AC, TO-220FPAC, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.77 | 2% |
| 10-99 | $1.05 | 39% |
| 100-499 | $0.74 | 57% |
| 500 | $0.58 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single chip Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AC, TO-220FPAC, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|