Active
High Voltage Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
Dual center tab Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.12 | 2% |
| 10-99 | $0.59 | 47% |
| 100-499 | $0.39 | 65% |
| 500 | $0.36 | 68% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
Dual center tab Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in high frequency inverters.
|