🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Active

Free

STPS15L25D

Low Drop Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

Single Schottky rectifier suited for Switched Mode Power Supplies and high frequency DC to DC converters (VRMS).


Packaged in TO-220AC or D2PAK, this device is especially intended for use as a Rectifier at the secondary of 3.3V SMPS and DC/DC units.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink
  • Avalanche capability specified
  • Optimized conduction/reverse losses trade-off which means the highest efficiency in the applications
In stock
Quantity $ per unit Savings
1-9$2.850%
10-99$2.5610%
100-249$2.1026%
250-499$1.9930%
500$1.7837%
Contact sales
$2.85
$2.85
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

Single Schottky rectifier suited for Switched Mode Power Supplies and high frequency DC to DC converters (VRMS).


Packaged in TO-220AC or D2PAK, this device is especially intended for use as a Rectifier at the secondary of 3.3V SMPS and DC/DC units.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink
  • Avalanche capability specified
  • Optimized conduction/reverse losses trade-off which means the highest efficiency in the applications