🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
High Voltage Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.01 | 0% |
10-99 | $0.76 | 25% |
100-499 | $0.53 | 48% |
500 | $0.42 | 59% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
|